Ultraviolet (UV) laser systems present unique challenges due to their high photon energy and increased material sensitivity. Optical coatings and substrates operating in the UV are more susceptible to laser damage, contamination effects, and long-term degradation. Understanding these mechanisms is critical to improving system performance and lifetime.
Laser Optics Lab:Specifications for Selecting a Laser
When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.
Follow laser crystals through their entire manufacturing process from fabrication, to coating, to quality control in the Edmund Optics Florida facility.
Laser Polarization: The Importance of Polarization in Laser Applications
Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.
Determine how to select an optical window based on its material transmission, thermal and mechanical properties, and other specifications at Edmund Optics.
Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.
A Guide to (Not Over) Specifying Losses in Laser Optics
Overspecifying optical losses in laser systems will not further improve your performance or reliability, but it could cost you additional money and/or time.
Learn why the bulk laser-induced damage threshold (LIDT) of glass is significantly different than the LIDT optical components with coatings, such as AR thin films.
Please select your shipping country to view the most accurate inventory information, and to determine the correct Edmund Optics sales office for your order.