Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 4 Products in Family

500μm Unjacketed, Communications Grade Plastic Fiber

Stock #02-542 Clearance
×
€0.50
Qty 1
€0.50
Acceptance Angle (°):
56.00
Minimum Bend Radius (mm):
10.00
Substrate:
Acrylic
Attenuation (dB/m):
0.18
Numerical Aperture NA:
0.47
Number of Fibers:
1.00
Operating Temperature (°C):
-55 to +85
Outer Diameter (mm):
0.50
Core Diameter (μm):
486.00
Fiber Diameter (μm):
500.00
Length (ft):
Cut to Order, Minimum 10
Index of Refraction nd - Core:
1.492
Index of Refraction nd - Cladding:
1.417
Numerical Aperture (NA) Tolerance:
±0.03

Regulatory Compliance

RoHS:

Product Description

Minimum Purchase is 10ft or Qty = 10

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×