| Volume Pricing | |
|---|---|
| Qty 1+ | €453,00 each |
| Need More? | Request Quote |
Ocean Optics Transmission Dip Probes couple to spectrometers and light sources to measure absorbance and transmission in solutions. Choose from ruggedized high-pressure probe (#90-569) for demanding process environments or PEEK-jacketed probes (#90-570 and #90-571) for harsh chemical conditions, spanning UV–VIS to VIS–NIR wavelengths. Easily customize your setup with accessories such as interchangeable probe tips in various path lengths and the protective sleeve (#90-585) for extended durability in corrosive or high-temperature applications. Ocean Optics Transmission Dip Probes are designed for seamless integration with Ocean Optics spectroscopy systems and compatible accessories.
| Transmission Dip Probe Tip Compatibility Chart | |||
| Transmission Dip Probe | Transmission Dip Probe Stock Number | Compatible Transmission Dip Probe Tip | Compatible Transmission Dip Probe Tip Stock Number |
| UV-VIS Heavy-Duty Transmission Dip Probe | #90-569 | Harsh Environment Transmission Dip Probe Tip, 2 mm | #90-582 |
| Harsh Environment Transmission Dip Probe Tip, 5 mm | #90-584 | ||
| Harsh Environment Transmission Dip Probe Tip, 10 mm | #90-580 | ||
| Harsh Environment Transmission Dip Probe Tip, 25 mm | #90-581 | ||
| Harsh Environment Transmission Dip Probe Tip, 50 mm | #90-583 | ||
| UV-VIS Transmission Dip Probe | #90-570 | Stainless Steel Transmission Dip Probe Tip, 2 mm | #90-573 |
| Stainless Steel Transmission Dip Probe Tip, 5 mm | #90-576 | ||
| Stainless Steel Transmission Dip Probe Tip, 10 mm | #90-572 | ||
| Adjustable Path Length Transmission Dip Probe Tip, 2–10 mm | #90-578 | ||
| Adjustable Path Length Transmission Dip Probe Tip, 10–20 mm | #90-577 | ||
| VIS-NIR Transmission Dip Probe | #90-571 | Stainless Steel Transmission Dip Probe Tip, 2 mm | #90-573 |
| Stainless Steel Transmission Dip Probe Tip, 5 mm | #90-576 | ||
| Stainless Steel Transmission Dip Probe Tip, 10 mm | #90-572 | ||
| Adjustable Path Length Transmission Dip Probe Tip, 2–10 mm | #90-578 | ||
| Adjustable Path Length Transmission Dip Probe Tip, 10–20 mm | #90-577 | ||