Fluorescence Filters
Fluorescence Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Common Wavelengths for Popular Fluorophores
- Excitation Filters and Emission Filters Available
- >93% Transmission
- >OD 6 Blocking, <3% from Edge of Bandwidth
- Fluorescence Filter Sets and Pre-Mounted Fluorescence Filter Cube Sets Also Available
Hard Coated OD 4.0 10nm Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
Hard Coated OD 4.0 25nm Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
Unmounted Fluorescence Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Designed for Use With Common Fluorophores
- Excitation and Emission Filters Available
- High Transmission with Deep >OD 6.0 Blocking
- Mounted Fluorescence Filters and Mounted Fluorescence Filter Sets Also Available
Dichroic Shortpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Sharp Cut-Off Wavelength
- Broad Transmission and Reflection Ranges
- Available in a Range of Common Sizes
Dichroic Longpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Ideal for Fluorescence or Multispectral Imaging
- Sharp Cut-On Wavelength
- Broad Transmission and Reflection Ranges
Hard Coated OD5 Bandpass Filters
- Suitable for Single-Point Fluorescence Detection and Flow Cytometry Applications
- 52 Distinct Design Wavelengths Covering the NUV – NIR Spectrum
- >OD5 Average Blocking from 330 – 900nm
- Mounted for Easy Handling and System Integration
OD8 Fluorescence Bandpass Filters
- OD ≥8 Blocking and >95% Minimum Peak Transmission in the Passband
- Designed for Common qPCR Fluorophores
- Excitation Filters and Emission Filters Available
Fluorescence Dichroic Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Fluorescence or Multispectral Imaging
- Sharp Transition from Reflection to Transmission
- Extended Reflection and Transmission Bands
- High Performance Fluorescence Dichroic Filters are also available
High Performance Fluorescence Dichroic Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Improved Flatness, Transmitted Wavefront, and Surface Quality
- Ideal for Fluorescence Microscopy or High Magnification Imaging Applications
- Most Popular Cut-On Wavelengths of Fluorescence and Longpass Dichroic Filters
- Standard Fluorescence Dichroic Filters are also available
Low GDD Dichroic Shortpass Ultrafast Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Reduced Thickness for Limited GDD
- Broad Transmission and Reflection Ranges
- Ideal for Ultrafast Laser Applications
- Controlled GDD Specification Using In-House Metrology
Fluorescence Filter Sets
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Excitation, Emission, and Dichroic Filters for Fluorescence Imaging
- >93% Transmission and OD 6 Blocking for Maximum Brightness and Contrast
- Hard Sputtered Coatings on Single Substrate
- TECHSPEC Pre-Mounted Filter Cubes Also Available
Pre-Mounted Fluorescence Filter Cube Sets
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ensure Proper Alignment of Filter Sets
- Easily Adapt to Common Microscopes
- Available in a Variety of Wavelengths
- Unmounted TECHSPEC® Fluorescence Filter Kits Also Available