Right Angle Prism Mirrors
Right Angle Prism Mirrors are first-surface mirrors with a reflective coating on the hypotenuse for use as external reflectors. Compared to equivalent flat mirrors, they reduce alignment time and improve the robustness of optical systems.
λ/20 Fused Silica Right Angle Prism Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Precision Fused Silica Substrates for Increased Thermal Stability
- Ideal for System Alignment
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings Available
Right Angle Prism Mirrors (Hypotenuse Coated)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Reflects Light at 90°
- Ideal for System Alignment
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
Broadband Dielectric Coated Right Angle Mirrors (Hypotenuse Coated)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Greater Than 98% Reflection Over Broad Wavelength Ranges
- High Reflectivity for all Polarization States
- Reflect Light at 90°
- Standard Metal Coated Right Angle Mirrors Also Available
Laser Line λ/20 High Tolerance Right Angle Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.5% Reflectivity at the Design Wavelength
- ±15 Arcsecond Angular Tolerance
- High Thermal Stability Substrates
Right Angle Prism Mirrors (Leg Coated)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Splits Input Image Into Two Paths Separated by 180°
- Variety of Sizes and Broadband Coatings Available
- Additional Right Angle Prism Options Available
Broadband Dielectric Coated Right Angle Mirrors (Legs Coated)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Splits Input Image into Two Paths Separated by 180°
- >99% Average Reflectivity Over 400 – 750nm
- Additional Right Angle Prism and 90° Specialty Mirror Options Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®