Allied Vision Alvium G5 SWIR Cameras combine high-resolution InGaAs sensor technology with a high-bandwidth 5GigE interface for visible and short-wave infrared imaging. Featuring spectral sensitivity from 400 - 1700nm, resolutions up to 5.3 megapixels, and frame rates up to 131 fps, these cameras enable high-speed detection of features and material properties beyond the capabilities of conventional visible imaging. Global shutter operation enables accurate imaging of moving objects, while support for Power over Ethernet (PoE) simplifies system integration by combining power and data transmission through a single connection. Allied Vision Alvium G5 SWIR Cameras are available with multiple sensor resolutions and pixel sizes, allowing users to balance resolution, sensitivity, and acquisition speed for their specific imaging requirements. These cameras are ideal for semiconductor inspection, material sorting, food and agricultural inspection, spectral imaging, industrial machine vision, and scientific research.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®