Nikon SMZ745 Stereo Microscopes feature a 7.5X zoom magnification and a long 115mm working distance providing reliable performance for industrial and biomedical inspection applications. Designed with a total reflection prism, these microscopes deliver brighter images with improved contrast, ensuring clear visualization of fine details. The anti-mold design enables dependable operation in environments with elevated temperature and humidity, extending product longevity in demanding conditions. Nikon SMZ745 Stereo Microscopes are available as individual components and accessories, or as a ready-to-use microscope system that includes a SMZ-745 body, a pair of 10x Eyepieces, and a plain stand. The SMZ-745T is a trinocular design that allows for a camera to be mounted to the attached 0.55x C-Mount adapter, permitting digital viewing and data collection.
Note: Please see the Technical Information and Nikon Microscope Compatibility Table below for help configuring a complete microscope system.

Nikon SMZ745 and SMZ745T Accessory Compatibility
| Microscope Body (One Required) | ||
|---|---|---|
| Description | Stock No. | |
| SMZ-745 Binocular Zoom Stereo Microscope Body | #91-419 | |
| SMZ-745T Trinocular Zoom Sterio Microscope Body with 0.55x C-Mount | #91-420 | |
| Stands (One Required) | ||
|---|---|---|
| Description | Stock No. | Required Accessories |
| C-PSN Plain Microscope Stand with Focus Mount | #91-438 | #91-434 (Only when using 0.5X Objective) |
| C-LEDS Episcopic & Diascopic (Hybrid) LED Stand with Focus Mount | #91-436 | #91-434, #91-437 (Only when using 0.5X Objective) |
| C-PSCN Compact Stand with Focus Mount | #91-439 | #91-434 (Only when using 0.5X Objective) |
| C-DS Brightfield Diascopic Illumination Stand with Focusing Mount | #91-440 | #91-441, #91-442 and #91-434 (Only when using 0.5X Objective) |
| P-PS32 Plain Column Stand | #91-444 | #91-435, #91-448 (Only when using 0.5X or 0.7X Objectives) |
| P-DSL32 LED Diascopic Illumination Stand | #91-445 | #91-442, #91-435, #91-448 and #91-437 (Only when using 0.5X or 0.7X Objectives) |
| Eyepieces (Two Required) | ||
|---|---|---|
| Description | Stock No. | |
| C-W 10X/22 Widefield Microscope Eyepiece | #91-422 | |
| C-W 15X/16 Widefield Microscope Eyepiece | #91-423 | |
| C-W 20X/12.5 Widefield Microscope Eyepiece | #91-424 | |
| C-W 30X/7 Widefield Microscope Eyepiece | #91-425 | |
| Compatible Objectives (Optional) | ||
|---|---|---|
| Description | Stock No. | |
| G-AL 0.29X Auxiliary Objective Lens | #91-429 | |
| G-AL 0.5X Auxiliary Objective Lens | #91-430 | |
| G-AL 0.7X Auxiliary Objective Lens | #91-431 | |
| G-AL 1.5X Auxiliary Objective Lens | #91-432 | |
| G-AL 2X Auxiliary Objective Lens | #91-433 | |
| Optional Accessories | ||
|---|---|---|
| Description | Stock No. | |
| Microscope Dust Cover | #91-421 | |
| Replacement Rubber Eyeguard for C-W Series SMZ Stereo Microscope Eyepieces | #91-426 | |
| C-FMAN Coarse Focus Mount | #91-449 | |
| C-FMBN Focus Mount B with 15.8mm post for Bonder Arm | #91-450 | |
| SMZ745 Zoom Stereo Microscope Kit with Dual 10X/22 Eyepieces and Plain Stand | #91-451 (Includes #91-419, #91-422 (2pct) and #91-438) | |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®