M12 Lenses (S-Mount Lenses)
M12 Lenses, also referred to as S-Mount Lenses or Micro-Video Lenses, are board lenses used to focus an image onto a camera sensor. They are used in a variety of applications including automotive, forensics, pharmaceutical, and food inspection. These S-Mount Lenses are compact imaging lenses designed for use with many small format industrial cameras. M12 Lenses are ideal for environments where space is limited or for OEM implementation. M12 Micro-Video Lenses are low cost alternatives to standard-sized imaging lenses.
Edmund Optics offers a wide range of S-Mount Lenses designed for use in the visible to near-infrared spectra or within harsh environments. TECHSPEC M12 Lenses are available to meet a broad range of requirements for your application. M12 Lenses are versatile options that can be implemented or adapted to many imaging applications that utilize standard imaging lenses. A large selection of imaging accessories are also available, such as spacer rings or extension tubes, for additional features or integration options.
Blue Series M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to ½", S-Mount Lens
- Up to 5 MegaPixels, 1.4µm Pixel Size Sensors
- High Resolution Board Camera Lens Optimized for Close WD
- 2mm to 35mm Focal Length
- Ruggedized Designs Also Available
Rugged Blue Series M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to ½", S-Mount Lens
- Up to 5 MegaPixels, 1.4µm Pixel Size Sensors
- Ruggedized Designs (50g Shock) of our Blue Series Lens with Individual Optics Glued in Place
- 2mm to 25mm Focal Length
- Non-Ruggedized Designs Also Available
Long Working Distance Optimized Imaging Lenses
- Up to 2/3", S-Mount Lens
- Wide Field of View Board Camera Lens
- 1.68mm to 50mm Focal Length
Green Series M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 1/2", S-Mount Lens
- Up to 0.4 MegaPixels, 8.3µm Pixel Size Sensors
- Board Camera Lens Optimized for Close WD and Finite Conjugate
- 6mm to 25mm Focal Lengths
Ultra Low Distortion Wide Angle Lenses
- Distortion as low as -0.02%
- Up to 1/1.8", S-Mount Options
- 1.7mm - 5mm Focal Lengths
UCi Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 1/1.8", C-Mount, S-Mount Lens
- Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
- Instrumentation (UCi) versions of our UC Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
- 4mm to 35mm Focal Length
Red Series M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 1/2", S-Mount Lens
- Up to 1.3 MegaPixels, 5µm Pixel Size Sensors
- Board Camera Lens Optimized Long WD and Infinite Conjugate
- 3.6mm to 8mm Focal Lengths
Liquid Lens M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 1/1.8", S-Mount Lens
- Up to 5 MegaPixels, 2.8µm Pixel Size Sensors
- Liquid Lens Provides Quick Autofocus
- 6mm to 16mm Focal Length
HEO Series M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to ½", S-Mount Lens
- Up to 1.2 MegaPixels, 5µm Pixel Size Sensors
- Meets IEC Ingress Protection Ratings of IPX7 and IPX9K
- 2.2mm to 8mm Focal Length