Video Transcript
(7.7s) Windows provide protection between an optical system or sensitive electronics and an outside environment. It's important to select a window that transmits the wavelengths used in the system. In addition, the substrate material should be able to withstand the environmental conditions of the application. Windows are offered in a wide range of substrates, sizes, and thicknesses to meet any application need. (6.6s)