Comparators
Optical comparators and precision magnifiers provide high-quality, compact magnification for imaging, inspection, and manufacturing applications. Comparators feature a mounted lens over a broad base, delivering distortion-free views directly over the subject for fast, accurate evaluation. Many models support contact reticles for enhanced measurement capabilities. Our selection includes portable optical comparators and magnifiers for quality control, calibration, and detailed surface analysis across industrial, laboratory, and production environments.
6X Pocket Comparator
- Edmund Designed and Engineered
- Features Hastings Triplet Lens System
- Available in Multi-Scale or Straight Line Scale 27mm Contact Reticle Versions
- Pocket Case Included
Edmund Deluxe 6X Wide Field Magnifier
- Improved Design / Extra Long Eye Relief
- Edmund Designed and Engineered
- Over 1" of Working Distance Under the Lens Cell
- Excellent Clarity and Sharpness to Lens Edge
- 220° Cutaway Base Provides Easy Access to Magnified Area
Transparent Base Magnifier
- American-Made
- New and Improved Optical Design
- Edmund Designed and Engineered
- Clear Base Admits Light
- High Power, Wide Field
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®