eo_logo
 
Product added to cart

Allied Vision Alvium G1-130, 1/2", 1.3MP C-Mount, GigE VSWIR Camera

See More by Allied Vision
Allied Vision Alvium G1 SWIR Cameras

Allied Vision Alvium G1 SWIR Cameras

×
Stock #92-364 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€11.870,00
Volume Pricing
Qty 1+ €11.870,00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

Spectrum:
Visible + SWIR

General

Type:
SWIR Camera
Model Number:
Alvium G1-130 VSWIR
Manufacturer:
Allied Vision
Camera Series:
Alvium G1
Note:
Requires an End User Statement to Be Completed Before Shipment

Physical & Mechanical Properties

Dimensions (mm):
41 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
70
Housing:
Full

Optical Properties

Wavelength Range (nm):
400 - 1700

Sensor

Image Buffer:
32MB
Sensor Format:
1/2"
Resolution (Megapixels):
1.30
Frame Rate (fps):
88.00
Pixels (H x V):
1,296 x 1,032
Pixel Size, H x V (μm):
5.00 x 5.00
Sensing Area, H x V (mm):
6.48 x 5.16
Imaging Sensor:
Sony IMX990 InGaAs
Type of Sensor:
InGaAs
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Exposure Time:
19 µs to 10 s (at 122 MByte/s)
Dynamic Range (dB):
52 dB @ 30°C Note: Dependent on temperature and other factors
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
2.9 (External Power Supply) 3.2 (PoE)

Hardware & Interface Connectivity

Interface:
GigE (PoE)
Connector:
RJ45 (GigE Vision, PoE)
Power Supply:
10.8 to 26.4 VDC (AUX) or PoE
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated ports
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
10-pin Samtec TFM
Connector for Camera Power :
10-pin Samtec TFM

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
M3 × 0.5 (2 top, 2 bottom) and M2 × 0.4 (4 front)

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +65
Storage Temperature (°C):
-20 °C to +85 °C (ambient)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • Sony SenSWIR InGaAs Sensor with 400 – 1700nm ViSWIR Sensitivity
  • 1.3MP Global Shutter Imaging at Frame Rates Up to 88FPS
  • Robust Industrial GigE Vision Interface with PoE
  • Requires an END USER STATEMENT to Be Completed Before Shipment 

Allied Vision Alvium G1 SWIR Cameras integrate a Sony IMX990 InGaAs sensor with spectral sensitivity from 400 – 1700nm, enabling simultaneous imaging across the visible and shortwave infrared wavelengths. The 1.3MP global shutter sensor captures the entire image array simultaneously, minimizing motion artifacts in high-speed inspection and measurement systems. Frame rates up to 88FPS support real-time analysis of rapidly moving samples and production processes. Allied Vision Alvium G1 SWIR Cameras feature an industrial GigE Vision interface with Power over Ethernet (PoE) for simplified system integration and reliable operation. These cameras are ideal for embedded and OEM systems, UAV/drone-based surveillance, factory automation, and material sorting applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin