eo_logo
 
Product added to cart

Optotune 3mm Clear Aperture, NIR Coated, Electrically Focus Tunable Lens | EL-3-10-NIR-26D-FPC

See More by Optotune
×
Stock #92-551 New 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€228,00
Volume Pricing
Qty 1+ €228,00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Specialty Lens
Model Number:
EL-3-10-NIR-26D-FPC
Lifecycles:
>1,000,000,000
Settling Time (ms):
<5 (80% step response)
Note:
Driver (#87-590) is required for use.
Use this link to access Optotune files for model: EL-3-10

Physical & Mechanical Properties

Outer Diameter (mm):
10
Thickness (mm):
4
Clear Aperture CA (mm):
3

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Low Dispersion Polymer
Abbe Number (vd):
100
Index of Refraction (nd):
1.300
Wavelength Range (nm):
850 - 1600
Focus Range (mm):
-13 to +13 diopter
-77 to +77mm
Transmitted Wavefront Error, RMS:
0.2λ @ 525nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
3W/cm2 @ 1064nm

Electrical

Current (mA):
-120 to +120
Power Consumption (W):
0 - 0.12

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +65

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • Continuous Focusability
  • Compact Size
  • Wide Focal Adjustment Range

Optotune Focus Tunable Lenses 3mm Clear Aperture FPC Connector are easily integrated into a variety of Machine Vision applications including inspection, sorting, and bar code reading. By applying a current, the Optotune Focus Tunable Lenses 3mm Clear Aperture FPC Connector are able to quickly change shape from concave to convex, and provides an adjustment of -13 to +13 diopters (-77 to +77mm). With a small form factor of 10mm diameter x 4mm thick, low power consumption, and fast settling time, these lenses are the ideal option for OEM integration.

Technical Information

Optotune Focus Tunable lens
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin