Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Eliminate Parallax Error in Machine Vision Applications
- Sensor Sizes Supported From 1/2” to Full Frame
- Magnifications Ranging From 0.05X to 8X
CompactTL™ Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- 2/3", C-Mount Telecentric Lens
- Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
- Small Telecentric Lens with Coaxial Illumination Options
SilverTL™ Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- High Resolution f/6 Bi-Telecentric Lens with Inline Illumination Options
- Up to 7.5 MegaPixels, 2.8μm Pixel Size Sensors
- Up to 2/3", C-Mount Telecentric Lens
- Magnification from 0.16X to 4X
SilverTL™ SWIR Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Resolution f/6 Bi-Telecentric Lenses with Inline Illumination Options
- Up to 7.5 MegaPixels, 2.8μm Pixel Size Sensors
- Eliminate Parallax Error in Measurement Applications
- SWIR Coated Lenses for 900-1700nm Wavelength Range
Clearance
MercuryTL™ Liquid Lens Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
MercuryTL™ Liquid Lens Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Liquid Lens for Extended Depth of Field Telecentric Lens
- Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
- Up to 2/3", C-Mount Telecentric Lens
- Magnification from 0.15X to 0.75X
CobaltTL Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Resolution Bi-Telecentric Lens with In-Line Illumination Options
- Up to 20 MegaPixels, 2.2µm Pixel Size
- 1.1", C-Mount Telecentric Lens with f/#'s as Low as f/4
GoldTL™ Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- High Resolution Telecentric Lens for Measurement and Gauging
- Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
- Up to 2/3", C-Mount Telecentric Lens
- Magnification from 0.06X to 1X
PlatinumTL™ Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
-
High Resolution f/6 Bi-Telecentric Lens for Measurement
-
Up to 35 MegaPixels, 2.8μm Pixel Size Sensors
-
APS-C, C-Mount, T-Mount, F-Mount Telecentric Lens
-
Magnification from 0.28X to 1.7X
TitanTL® Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Large Field of View Telecentric Lens
- Up to 31.4 MegaPixels, 3.45μm Pixel Size Sensors
- Full Frame (35mm), C-Mount, T-Mount, M58-Mount, F-Mount Telecentric Lens
- Magnification from 0.037X to 0.377X
Telecentric Lens Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
VariMagTL™ Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Variable Magnification Telecentric Lens
- Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
- 2/3", C-Mount Telecentric Lens
- Magnification from 0.15X to 3X
1.2” Sensor In-Line Illumination Telecentric Lenses
- 1.2” Max Sensor Format
- Fiber Optic Input for In-line Illumination
- Long Working Distance
55mm FL Partially-Telecentric Imaging Lens
- 2/3", C-Mount Lens
- Up to 1.3 MegaPixels, 7µm Pixel Size Sensors
- Function as Both Macro and Telecentric Lens
- ±12.5mm of Object Movement Before 1% Error Image Scale Occurs
In-Line Illumination C-Mount Telecentric Lenses
- Fiber Optic Input for In-line Illumination
- Long Working Distance
- 2/3” Max Sensor Format
High Resolution In-Line Illumination C-Mount Telecentric Lenses
- Designed for High Resolution Imaging
- In-line Illumination Port (0.312" Ferrule)
- 2/3" Max. Sensor Format
Hypercentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Simultaneously Images the Sides and Top of an Object
- Up to 2/3" Hypercentric or Pericentric Lens
- C-Mount Lens
- Ideal for Component Inspection

or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®