VIS-NIR Filters
C-Mount Camera Imaging Filters
- Threads Directly between a Lens and any C-Mount Camera
- Narrow UV, VIS and SWIR Bandpass Filters Available
- Recommended for Wide Angle Lenses
- UV Protective Windows Available
Mounted Machine Vision Filters
- Optimized for Use with Popular LEDs
- Multiple Mounting Sizes and Threads Available to Ease System Compatibility
- ≥85% Transmission
- TECHSPEC® High Performance Mounted Machine Vision Filters and Mounted Color Filters Also Available
Slip Mount Machine Vision Filters
- Designed for Filter Threadless Imaging Lenses
- Available in UV, VIS, NIR, and SWIR Wavelengths
- ≥80% Transmission
High Performance Mounted Machine Vision Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Optimized for Use with Popular LEDs
- Multiple Mounting Sizes and Threads Available to Ease System Compatibility
- Extremely High and Flat Transmission Profiles Provide Even Illumination
M25.5 and M30.5 Mounted Neutral Density Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- VIS and NIR ND Filters, Mounted for Imaging Lenses
- Variety of Optical Densities
- Stack Filters Together for Custom Transmission Profiles
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®