eo_logo
 
Product added to cart

Allied Vision Alvium G5-530, 1/1.4" 5.3MP C-Mount, 5GigE VSWIR Camera

See More by Allied Vision
Allied Vision Alvium G5 SWIR Cameras

Allied Vision Alvium G5 SWIR Cameras

×
Stock #92-371 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€21.970,00
Volume Pricing
Qty 1+ €21.970,00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
SWIR Camera
Model Number:
Alvium G5-530 VSWIR
Manufacturer:
Allied Vision
Camera Series:
Alvium G5
Note:
Requires an End User Statement to Be Completed Before Shipment

Physical & Mechanical Properties

Dimensions (mm):
60 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
100
Housing:
Full

Optical Properties

Wavelength Range (nm):
400 - 1700
Spectrum:
Visible + SWIR

Sensor

Image Buffer:
512MB
Sensor Format:
1/1.4"
Resolution (Megapixels):
5.30
Frame Rate (fps):
84.00
Pixels (H x V):
2,592 x 2,056
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
8.94 x 7.09
Imaging Sensor:
Sony IMX992 InGaAs
Type of Sensor:
InGaAs
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Exposure Time:
36 µs to 10 s (625 MByte/s)
Dynamic Range (dB):
52 dB @ 30°C Note: Dependent on temperature and other factors
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
6.2 (External Power Supply) 6.7 (PoE)

Hardware & Interface Connectivity

Interface:
5 GigE (PoE)
Connector:
RJ45 (5GigE, 2.5GigE, GigE, PoE)
Power Supply:
10.8 to 26.4 VDC (AUX) or PoE
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated ports
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
10-pin Samtec TFM
Connector for Camera Power :
10-pin Samtec TFM

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
M3 × 0.5 (2 top, 2 bottom) and M2 × 0.4 (4 front)

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +60
Storage Temperature (°C):
-20 °C to +85 °C (ambient)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • InGaAs Sensors with Spectral Sensitivity from 400 - 1700nm
  • Resolutions up to 5.3 Megapixels and Frame Rates up to 131 fps
  • 5GigE Interface with PoE for Simplified System Integration
  • Requires an END USER STATEMENT to Be Completed Before Shipment 

Allied Vision Alvium G5 SWIR Cameras combine high-resolution InGaAs sensor technology with a high-bandwidth 5GigE interface for visible and short-wave infrared imaging. Featuring spectral sensitivity from 400 - 1700nm, resolutions up to 5.3 megapixels, and frame rates up to 131 fps, these cameras enable high-speed detection of features and material properties beyond the capabilities of conventional visible imaging. Global shutter operation enables accurate imaging of moving objects, while support for Power over Ethernet (PoE) simplifies system integration by combining power and data transmission through a single connection. Allied Vision Alvium G5 SWIR Cameras are available with multiple sensor resolutions and pixel sizes, allowing users to balance resolution, sensitivity, and acquisition speed for their specific imaging requirements. These cameras are ideal for semiconductor inspection, material sorting, food and agricultural inspection, spectral imaging, industrial machine vision, and scientific research.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin