Description |
Optical Notch Filters |
Neutral Density (ND) Filters |
Machine Vision Filters |
Types of Filters |
Laser Line Notch Filters |
Multi-Line Notch Filters |
Reflective ND Filters |
Non-Reflective ND Filters |
Absorptive ND Filters |
Bandpass Filters |
Band Reject Filters |
Polarizing Filters |
Typical Specifications |
Blocking ≥ OD6.0 |
Optical Densities between 0.1 and 5.0 |
Common Machine Vision Filter Threads |
Narrow FHWM |
2, 3, and 4 Wavelength Designs |
UV, VIS, NIR, LWIR, and Multi-Spectral Ranges |
Reflection ≤ 2% |
All SCHOTT and Hoya Glasses Available |
Transmission ≥ 90% |
Blocking ≥ OD4.0s |
≥9,000:1 Extinction Ratio |
Broad Transmission Ranges |
Transmitted Wavefront Distortion (TWD) ≤ 1λ |
Low cost or high precision substrates |
VIS and NIR Designs |
Variety of AR Coating Options |
Common LED Center Wavelengths |
UV and/or NIR Cut |
Linear or Circular Polarization |
Environmental Durability per MIL-STD-810H |
Surface Quality 40-20 |
Surface Quality 60-40 |
Tightly controlled thickness, or optical density |
Environmental Durability per MIL-STD-810H |
Rotating Polarizers for Transmission Control |
Physical Durability per MIL-C-48497A |
Transmitted Wavefront Distortion (TWD) ≤ λ/4 |
Low cost or high precision substrates |
Melt certs available |
Physical Durability per MIL-C-48497A |
High Contrast, Transmission, or Temperature Options |
Comments |
Standard and custom designs for deep rejection of common Nd:YAG, Yb:YAG, HeNe, Argon Ion, Fiber, Ti:Sapphire, and diode lasers |
Standard and custom optical densities for even attenuation across a variety of spectral regions; standard regions include 400 - 700nm, 700 - 1100nm, 250 - 700nm, 190 - 1700nm, and 2.0 - 14.0µm |
Standard and custom designs for common LEDs, laser wavelengths, and light sources used in machine vision applications; mounted in filter rings with threads available from M22.5 x 0.5 to M105.5 x 1.0, including common M25.5 x 0.5 and M30.5 x 0.5 options |