UV and IR Windows
UV Windows and IR Windows are Optical Windows designed for optimal performance in the Ultraviolet (UV) and Infrared (IR) spectrums. UV Windows are used in many laser applications. IR Windows are ideal for use in FTIR spectroscopy, in addition to thermal imaging, FLIR, or medical systems. Optical Windows do not introduce optical magnification into a system. Optical Windows should be chosen based on the substrate’s mechanical or optical properties.
Edmund Optics offers a wide range of Optical Windows, including either Ultraviolet Windows or Infrared Windows in multiple anti-reflection coating or substrate options. Substrate options include materials such as UV Fused Silica, Calcium Fluoride (CaF2), Magnesium Fluoride (MgF2), Potassium Bromide (KBr), Sapphire, Silicon (Si), Sodium Chloride (NaCl), Zinc Selenside (ZnSe), or Zinc Sulfide. IR Windows Kits contain some of Edmund Optics’ most popular Infrared (IR) Windows.
Sapphire Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Features Extreme Surface Hardness Chemical Resistance
- Transmits Wavelengths Ranging From UV to Mid-Infrared
- Thinner and Stronger than Standard Glass Windows
- Anti-Reflection Coating Options Covering 350 - 5000nm Available
DLC Coated Silicon (Si) Windows for Thermal Imaging
New- Twice as Hard as Germanium
- >70% Average Transmission in 8-12μm Wavelength Range
- Excellent Alternative to Ge for LWIR Applications
- Available In Sizes Up To 76.2mm Diameter
Calcium Fluoride (CaF2) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Low Absorption, High Transmission UV Grade Calcium Fluoride
- Low Index of Refraction
- AR Coatings Spanning 250 - 5000nm Available
- Calcium Fluoride (CaF2) Wedged Windows also Available
Zinc Selenide (ZnSe) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Low Dispersion
- Available Uncoated or AR Coated
- Ideal for Thermal Imaging, FLIR, and Medical Systems
λ/10 UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Germanium (Ge) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Uncoated or with AR Coatings Designed for a Variety of IR Ranges
- Minimal Chromatic Aberration Due to Low Dispersion
- Ideal for Infrared Applications Requiring Rugged Optics
- DLC Coated Germanium Windows are also Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.
Silicon (Si) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Transmission from 1.2 - 7μm
- Available Uncoated or AR Coated for 1.65 - 5μm
- Ideal for Weight Sensitive Applications
λ/10 Infrared (IR) Fused Silica (Ohara SK-1310) Windows
- IR Grade Fused Silica (Ohara SK-1310) Substrates
- Broad Transmission Range from 200 – 3500nm
- λ/10 Transmitted Wavefront Distortion
- Excellent Thermal Stability
λ/4 UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
1λ UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Infrared (IR) Material Windows
- Excellent Optics for Infrared Detectors
- Minimal Absorption Loss from 8 - 14μm
- Easily Cut to Size
- Also Suitable for Terahertz (THz) Applications
Zinc Sulfide (ZnS) Multispectral Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Multispectral Grade Zinc Sulfide (ZnS) Substrate
- Low Absorption and Low Scatter from 0.4 - 12μm
- Available Uncoated or 3 - 12μm Broadband AR Coated Option
Ultrafast Thin Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 1mm Thickness for Limited GDD
- Low Loss Broadband IBS Anti-Reflection Coating
- Designs for Wavelengths from 370nm to 2200nm
- Coating GDD of ±30fs2
- UV or IR Grade Fused Silica Substrates
Suprasil® Windows
- High Transmission from 200 to 3500nm
- <1 ppm OH Content for Minimal Absorption Losses
- 10-5 Surface Quality and up to λ/10 TWD
Magnesium Fluoride (MgF2) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Excellent Transmission from 120nm to 7μm
- Rugged and Durable
- Resistant to Chemical Etching
Ultra-Thin Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ultra-Thin 0.20mm Thickness
- UV Fused Silica Substrates
- Extremely Lightweight
Single-Side AR-Coated Sapphire Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Combines the High Transmission of an AR-Coating with the Ruggedness of Sapphire
- Ideal for Applications Where High Environmental Resistance is Required
- Uncoated Surface can Withstand Intensive Cleaning and Abrasion
Potassium Bromide (KBr) Windows
- Excellent Transmission from 250nm – 26μm
- Good Resistance to Mechanical Shock
- Ideal for FTIR Spectroscopy
- Sodium Chloride (NaCl) Windows Also Available
SCHOTT Chalcogenide Window Substrates
- SCHOTT IRG Infrared Glasses
- Lightweight with Broad Transmission Bands in the SWIR, MWIR, and LWIR Spectra
- Ideal Alternative to Germanium
Sodium Chloride (NaCl) Windows
- Excellent Transmission from 250nm – 16μm
- Low Cost
- Ideal for FTIR Spectroscopy
- Potassium Bromide (KBr) Windows Also Available
Coherent® Optical Grade Polycrystalline CVD Diamond Windows
- High Transmission Across UV, FIR, and Microwave Spectra
- High Thermal Conductivity for Use with High Power Lasers
- Exceptional Hardness for Ultimate Scratch Resistance
- Coherent® Manufactured
High Durability Anti-Reflection (AR) Coated Sapphire Windows
- Achieves Severe Abrasion Requirements of MIL-C-675C
- Low Reflection Coatings for 400 - 1100nm or 2000 - 5000nm
- Ideal for Harsh Environments Requiring Thin Optics
- Uncoated Sapphire Windows are Also Available
Cesium Iodide (CsI) Windows
New- Extremely Wide Transmission Band (250nm to 55µm)
- Ideal for use in Far-Infrared (FIR) Spectroscopy
- Available in 25mm and 50mm Sizes
Magnesium Oxide (MgO) Windows
New- Excellent Transmission from 300nm to 7µm
- Ideal for High-Temperature Applications
- Robust and Chemically Inert
Barium Fluoride (BaF2) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Excellent Transmission from 200nm - 12μm
- Resistant to High-Energy Radiation
- Provide High Transmission without AR Coatings
Laser Grade C-Axis Sapphire Windows
- C-Axis Cut Sapphire to Eliminate Birefringence
- 10-5 Surface Quality and λ/10 TWFD
- Uncoated or IBS AR Coated for 1000-1100nm
- Ideal for High Power Laser Applications
Pure (Undoped) YAG Windows
- Excellent Mid-Wave IR (MWIR) (4 - 5µm) Transmission
- Available in 5, 10, 12.5, and 25mm Diameters
- Commonly Used in White Light Generation
Lithium Fluoride (LiF) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Transmission from 150nm - 6μm
- Excellent Vacuum UV (VUV) Transmission
- Low Index of Refraction
Sapphire Windows with Through Holes
- 25.4mm Diameter Sapphire Substrates
- 3.2 - 19.1mm Through Hole Diameters
- High Transmission From 0.33 - 5.5μm
Machine Vision Mounted Sapphire Windows
- Protective Windows for Machine Vision Applications
- Windows Feature Extreme Surface Hardness and Chemical Resistance
- M25.5 to M62.0 Filter Threads Available
Uncoated Laser Window Substrates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 10-5 Surface Quality and λ/10 Surface Flatness Available
- Fused Silica or N-BK7 Material
- Standard Imperial Sizes for Drop-in Replacement Solutions
- Laser Line Coated Versions Available
- Mirror Substrates Also Available
ISP Optics Silicon (Si) Windows
Clearance- Transmission from 1.2 - 7μm
- Available Uncoated or HDAR Coated for 3 - 5μm
- Ideal for Weight Sensitive Applications
ISP Optics Barium Fluoride (BaF2) Wedged Windows
Clearance- 30 Arcmin Wedge
- Excellent Transmission from 200nm - 12μm
- Resistant to High-Energy Radiation
-
Precision Flat Barium Fluoride (BaF2) Windows Also Available
ISP Optics Zinc Selenide (ZnSe) Windows
Clearance- Low Dispersion and Absorption from 0.6 – 18µm
- High Resistance to Thermal Shock
- Ideal for Thermal Imaging, FLIR, and Medical Systems
ISP Optics Fused Silica Windows
Clearance- Excellent Thermal Stability
- Low Auto-Fluorescence
- IR Grade Fused Silica
ISP Optics Diamond-Like Carbon (DLC) Coated Silicon Windows
Clearance- Meets Severe Abrasion Requirements of MIL-F-48616 and MIL-C-48497C
- High Transmission from 3 – 5µm
- Ideal for Harsh Environments
- Diamond-Like Carbon (DLC) Coated Germanium Windows Also Available
ISP Optics Magnesium Fluoride (MgF2) Windows
Clearance- Excellent Transmission from 0.12 to 7μm
- Rugged and Durable
- Resistant to Chemical Etching
ISP Optics Barium Fluoride (BaF2) Windows
Clearance- Excellent Transmission from 0.2 - 12μm
- Resistant to High-Energy Radiation
- High Transmission without AR Coatings
ISP Optics Sapphire Windows
Clearance- High Corrosion Resistance and Thermal Stability
- Higher Durability than Glass Windows
- Transmission from 0.33 – 5.5µm
ISP Optics Lithium Fluoride (LiF) Windows
Clearance- Excellent Vacuum UV (VUV) Transmission
- High Transmission from 150nm - 6μm
- Low Index of Refraction
ISP Optics Quartz Windows
Clearance- High Transmission from 190 - 3500nm
- High Chemical Resistance
- Low Coefficient of Thermal Expansion
ISP Optics Potassium Bromide (KBr) Windows
Clearance- Excellent Transmission from 0.25 – 26μm
- Good Resistance to Mechanical Shock
- Ideal for FTIR Spectroscopy